NetSure 5100 Hybrid DC Power System
NetSure™ 5100 is designed for full flexibility with plug-and-play capability for rectifiers, solar converters and DC-DC converters, making it an ideal solution for on-grid, bad-grid and no-grid sites.
Questo prodotto è stato salvato sul tuo dashboard
Hai appena salvato questo prodotto sul tuo dashboard per vederlo più tardi. Puoi facilmente rimuovere l'articolo dal tuo dashboard se non desideri più tenerlo salvato.
Eseguire il login o creare un account per salvare queste informazioni per dopo
- Telecomunicazioni
NetSure 5100 Hybrid DC Power System
NetSure™ 5100 is designed for full flexibility with plug-and-play capability for rectifiers, solar converters and DC-DC converters, making it an ideal solution for on-grid, bad-grid and no-grid sites.
- Telecomunicazioni
Vantaggi
Caratteristiche
Specifiche
The NetSure™ 5100 Series for hybrid applications provides a compact 48 volt DC power solution, featuring 2000 W high-efficiency eSure™ rectifiers, 2000 W MPPT solar converters and a multi-function battery and distribution unit. The integrated power solution is available in a number of configurations, and includes support for an open port enabling wind and DC generators. The NetSure™ 5100 Hybrid Series is designed for full flexibility with a shelf that can support rectifiers, solar converters in any slot, as well as 24VDC converters in designated slots.
- Product Overview
- Capacità di potenza
- 6 kW - 24 kW
- Capacità di corrente
- 125 A - 500 A
- Tipo di sistema
- Subrack, Cabinet or Hardtop
- Input
- Tensione d'ingresso, nominale
- Single phase: 220 VAC to 250 VAC
- Input Voltage, Operational
- Single phase: 85 VAC to 300 VAC
- Input Connections
- Terminal strip or breaker
- Access
- Top cabled with front access
- Output
- Tensione di uscita, nominale
- 48 VDC / 24 VDC
- Output Voltage, Operational
- -42 VDC to -58 VDC
- Output Capacity
- 6 kW - 24 kW
- Peak Efficiency
- 96.2%
- Load Circuit Breakers / Fuses
- Circuit breakers
- Physical Characteristics
- Battery Circuit Breakers / Fuses
- Circuit breakers
- Options
- 1 to 3 LVDs
- Peso (libbre / kg)
- 7 - 25 kg
- Profondità (in / mm)
- 330 mm or 367 mm
- Environmetal & Standard Compliance
- Control and Monitoring
- NCU with remote access via web browsers, TCP/IP, SNMP and Modbus as standard
- Temperatura di esercizio
- -40 °C to +80 °C (up to 65 °C without deration)
- Safety Compliance
- EN 60950-1, CE
- EMC Compliance
- EN 300386 class B