R48-1000C
TEST - The NetSure IPE series high-efficiency R48-1000C rectifier is designed for applications with low power requirements, such as small cells and remote radio heads (RRHs). Fanless cooling eliminates maintenance and results in silent operation, enabling deployment in public areas. v2 [SedTest-ProductVariant-OverviewDescription-EN]
Guardar este produto no seu painel
Acabou de guardar este produto no seu painel para o visualizar mais tarde. Pode remover facilmente o item do seu painel de controlo quando já não quiser guardá-lo.
Inicie sessão ou crie uma conta para guardar isto para mais tarde
- Telecomunicações
R48-1000C
TEST - The NetSure IPE series high-efficiency R48-1000C rectifier is designed for applications with low power requirements, such as small cells and remote radio heads (RRHs). Fanless cooling eliminates maintenance and results in silent operation, enabling deployment in public areas. v2 [SedTest-ProductVariant-OverviewDescription-EN]
- Telecomunicações
Vantagens

Saves Money
- High-efficiency, with an operational PUE under 1.2
- Eliminates water usage, cost and treatment
- Low maximum kW to allow downsizing of backup generator capacity or more IT power for sale
- No air leakage or volumetric displacement, eliminating the need for additional fan power or make-up air capacity
- Highly efficient in low load / part load conditions

Makes You Money
- Rapidly scalable for faster deployment and time to market
- Low operating costs for higher profitability

Lowers Your Risks
- Proven pumped refrigerant economization technology used in more than 4,000 installations worldwide
- Multiple fans, DX circuits and other key components for ride-through
- Simplifies Thermal Management
- Advanced controls that automatically manage unit lead/lag, protect against coil freeze, maximize economization and other routine

Makes You Money
- Rapidly scalable for faster deployment and time to market
- Low operating costs for higher profitability
Características

- High capacity 400kW – 500kW
- Highly efficient pumped refrigerant economizer
- Advanced monitoring and control
- Large condenser surface area to minimize operating and peak power
- No dampers to service or outside air filters to replace
- All components can be serviced from the end of the unit
- Thermal break construction keeps air from leaking
- 3 airflow configurations
- Perimeter or rooftop deployments
- Reduced weight and footprint
Especificações
O NetSure Série IPE de ata eficiência reduz o consumo de energia e diminui os custos operacionais ao mesmo tempo em que entrega uma performance superior e uma confiabilidade rigorosa.
- Product Overview
- Capacidade de potência
- 1000 W
- Capacidade atual
- 20 A
- Input
- Tensão de entrada, nominal
- 100-250 VAC
- Output
- Tensão de saída, nominal
- -54 VDC
- Physical Characteristics
- Peso
- 5 kgs
- Altura
- 360 mm
- Largura
- 180 mm
- Profundidade
- 90 mm
*Para ver transferências específicas do modelo, terá de ir para a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.