Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Productmodel

NetSure 5100 Hybrid DC Power System

NetSure™ 5100 is designed for full flexibility with plug-and-play capability for rectifiers, solar converters and DC-DC converters, making it an ideal solution for on-grid, bad-grid and no-grid sites.

Meest geschikt voor:
  • Telecom

Voordelen

Optimized total cost of ownership with high efficiency eSure rectifiers
OpEx Savings with environmentally durable model (up to +65 °C without de-rating)
Optimized battery capacity with up to three load disconnect levels (LVD)
Reduced grid-dependency with solar/hybrid capability
Significant energy savings, even at low loads with ECO Mode
Possible to detect backup problems early with automatic battery testing

Kenmerken

96.2% efficient eSure rectifiers
Wide Operating Temperature Range; -40 °C to +80 °C, up to +65 °C without derating
Solar/Hybrid Capability
Up to three load disconnect levels (LVD)
Remote Access – monitoring through web browsers, TCP/IP & SNMP as standard
Battery Management

The NetSure™ 5100 Series for hybrid applications provides a compact 48 volt DC power solution, featuring 2000 W high-efficiency eSure™ rectifiers, 2000 W MPPT solar converters and a multi-function battery and distribution unit. The integrated power solution is available in a number of configurations, and includes support for an open port enabling wind and DC generators. The NetSure™ 5100 Hybrid Series is designed for full flexibility with a shelf that can support rectifiers, solar converters in any slot, as well as 24VDC converters in designated slots.

NetSure 5100 Hybrid DC Power System​
Product Overview
Vermogenscapaciteit
6 kW - 24 kW
Stroomcapaciteit
125 A - 500 A
Type systeem
Subrack, Cabinet or Hardtop
Input
Ingangsspanning, nominaal
Single phase: 220 VAC to 250 VAC
Input Voltage, Operational
Single phase: 85 VAC to 300 VAC
Input Connections
Terminal strip or breaker
Access
Top cabled with front access
Output
Uitgangsspanning, nominaal
48 VDC / 24 VDC
Output Voltage, Operational
-42 VDC to -58 VDC
Output Capacity
6 kW - 24 kW
Peak Efficiency
96.2%
Load Circuit Breakers / Fuses
Circuit breakers
Physical Characteristics
Battery Circuit Breakers / Fuses
Circuit breakers
Options
1 to 3 LVDs
Gewicht (kg)
7 - 25 kg
Diepte (mm)
330 mm or 367 mm

Vind de contactpersoon in uw regio

Contactpersonen productsupport
Er worden contactpersonen weergegeven voor California, 91733, USA Wijzigen
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Producten op het gebied van: DC-systemen, PDU’s, Behuizingen voor buitenopstelling
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Producten op het gebied van: DC-systemen, Behuizingen voor buitenopstelling
Partner-login

Taal & locatie