Product Family

NetSure 211 DC Power System

Compact DC power system for the smaller access segment such as street cabinets and other outdoor solutions where space is crucial.

Get Brochure
Best Suited For:
  • Broadcast and Entertainment
  • Telecom

The NetSure™ 211 Series of compact -48V power systems is the ideal solution for power plants in the smaller access segment such as street cabinets and other outdoor solutions requiring minimal space with tough environmental conditions, such as very high or very low temperature. The system is designed with up to 6*500W or 1000W NetSure rectifiers and a standard or advanced control unit with TCP/IP to enable remote monitoring and un-attendant operation. The distribution section supports up to 12 circuit breakers ranging from 1-30A or 10 * 10-30A fuses and there is a choice of multi-function units providing battery and distribution connections. Engineered for mini power applications, NetSure 211 is available in 19" or 23" rack mount configurations only 300mm deep to fit into ETSI 300 racks.

Benefits

 Compact system design
 Supports 300mm ETSI cabinets
 Easy access thanks to front cable connections
 Remote monitoring and un-attendant operation

Features

 Less than 300 mm deep
 Front cable connections
 Wide range of distribution circuit breakers

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Language & Location