Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Our approach is simple, utilizing advanced engineering technology to design innovative, efficient, and high-quality products. These air handlers are designed to satisfy diverse building requirements and environments, available in a virtually limitless array of capabilities, configurations, sizes, and capacities.

Energy Labs, a Vertiv™ Company provides a variety of engineering services to support customer’s design efforts. Examples of services include but are not limited to unit design/layout, structural analysis, airflow and thermal analysis, and sound measurement.

We offer a wide variety of custom components which can be configured into an air handling system to meet any application requirement. Our highly engineered products offer factory options such as:

  • single-point electrical panels
  • chilled water, hot water, steam, or refrigerant piping packages
  • a wide variety of energy recovery solutions
  • a variety of humidification and dehumidification capabilities
  • Integrate third party components and control systems

Very few companies have the breadth of expertise in such a wide range of custom air conditioning disciplines. We have realized innovation through partnership with our customers having demanding requirements, specialized and energy-efficient environments, such as hospitals, universities, schools, performing-arts centers, laboratories, and office buildings.

800x450-361756-dsc01390-1_367648_0.jpg

Very few companies have the breadth of expertise in such a wide range of custom air conditioning disciplines. We have realized innovation through partnership with our customers having demanding requirements, specialized and energy-efficient environments, such as hospitals, universities, schools, performing-arts centers, laboratories, and office buildings.

Our proven willingness and capability to customize air handling products has earned a supreme level of confidence among owners, architects and mechanical engineers, making our systems the chosen design for some of the most prestigious buildings across the U.S.

Unit Design Software

The Vertiv™ Thermal Designer configuration software is available to all Energy Labs, a Vertiv™ Company Sales Representatives. Providing the ability to generate detailed system designs and budget pricing for most unit configurations, remotely or from the office. The software allows interactive, real-time evaluation between the Systems Application Engineer and the Sales Representative, providing optimum selections while saving valuable time.

Critical design and pricing information provided by the software allows real-time analysis:

  • 3D System Design Environment
    • Ongoing visual equipment design evaluation to verify selected features
    • Built-in guidelines accelerate selection of coils, fans & other components
    • These guidelines work in the background to help avoid design errors
  • Unit Physical Details
    • Ready review to satisfy critical space and access limitations
    • Weight limitations and possible use of alternate, weight saving materials
    • AutoCAD drawings for incorporation into design documents
  • Technical Details
    • Review key electrical data
    • Review alternate fan selections to best match design goals
    • Review alternate coil selections to best match overall performance goals
  • Pricing Details
    • Review budget pricing
    • Review alternate component options to evaluate cost/benefit relationship

800x450-361756-dsc01390-1.jpg

Partner Login

Language & Location