Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

QA_TEST PRODUCT

Overview Desc - updated

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
Warranty: 2 years- Warranty Summary

Summary Product Specification

Benefits

SmartMod Combo leverages core Vertiv™ Critical Power, Thermal Management, and Monitoring & Control Technologies.   Vertiv Power Module Unit: Vertiv™ Liebert® UPS power protection options based on your needs with the modular and scalable Vertiv™ Liebert® APM Floor mounted Vertiv™ Liebert® PDX Air Conditioning and preinstalled condensers Thermal containment to isolate hot zone and cold zone airflows for optimum thermal performance Automatic Transfer Switch (ATS) to reliably select normal or emergency power sources Overhead infrastructure, including piping, electrical distribution, and fiber ducts Clean agent fire suppression and aspiration smoke detection (as optional items)   Vertiv™ SmartMod™ Max (White Space) unit: Classic and cost-effective Vertiv™ racks Vertiv™ rack PDU’s Air Cooled In-Row Based Vertiv™ Liebert® CRV Cooling Unit with preinstalled condensers Thermal containment to isolate hot aisle and cold aisle airflows for optimum thermal performance Overhead infrastructure, including piping, electrical distribution, and fiber ducts Clean agent fire suppression and aspiration smoke detection (as optional items)

Features

• Features • Features • Features

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Partner Login

Language & Location