Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Liebert® EXM™ 80kVA - 200kVA 380V UPS - QA test

The Liebert® EXM™ UPS promises efficient and economical operation with a flexible power system that is optimized to meet the unique demands of midsize IT applications. Matching ancillary cabinets provide the ability to meet specific demands for run time, bypass and parallel requirements.

Find Sales Contact
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Efficient power protection that can meet your capital requirements. Our latest ECO Mode option delivers over 99% efficiency,while the Double Conversion Mode has been optimized to exceed 96%.
Flexible configurations provides an ideal mix of both row-based and room-based benefits, optimized to deliver excellent performance at low total cost of ownership and allow organizations to meet stringent Service Level Agreements.
Reliability is the epicenter of Liebert® EXM™. Its Internal and external architecture is rugged enough to handle input faults, load faults, temporary overloads, input power disturbances and even industrial environment.

Features

Double Efficiency exceeding 96% at partial load
ECO mode availability for parallel configurations
Unity output PF ( kVA=kW)
Powerful battery charging capability
Flexible air flow management; from back and top
Top or bottom cable entry
Integrated transformer option
Full frontal access for installation and service
LIFE™ remote diagnostic and preventive monitoring service
Robust internal architecture makes it suitable for light industrial application​

The Liebert EXM UPS is based on a reliable, double conversion power topology that uses an efficient transformer-free design. Excellent efficiencies of 97% are generated and can be enhanced to 99% using our unique Eco Mode. A unity power factor delivers more capacity in a smaller footprint. Available in a fixed capacity or a scalable, redundant configuration from 10-200kVA/kW in 208V and 50-250 kVA/kW in 480V, each utilizes a modular construction design with optimized ancillary cabinets designed to save the customer footprint and cost. The new touchscreen control panel ensures Status At A Glance convenience, flexible views and multiple security options. Intelligent controls and communications integrate with Liebert Nform, SiteScan and the Trellis Platform as well as 3rd party BMS and DCIM systems. LIFE Services provides 24x7 remote monitoring by our expert staff to improve availability and lower labor costs.

Liebert® EXM™ 80kVA - 200kVA 380V UPS - QA test
Product Overview
Power Rating
30-250kVA/kW
Input Voltage Range
480V Input
Output Voltage Range
480V Input
Efficiency
99% Efficiency
Wiring
English Translation
Interfaces/Ports
Input Voltage (V/Phase/Frequency Hz)
380/400/415V Input

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location