Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

GXT5-5000IRT5UXLN

Test Overview description

Find Sales Contact Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 3 Years Warranty

Features

Available in 750VA/1/1.5/2/3/5/6/8/10/16/20kVA Top-level on-line double conversion UPS for mission-critical application Unity output power factor LCD multi-language color display (gravity sensing) On-line (VFI) mode efficiency up to 95.9% at full load Active ECO mode efficiency up to 99% Energy Star 2.0 certified Controllable and programmable output sockets Integrated solution with batteries and electronics External battery cabinets auto-detection Operates at full power up to 40°C (up to 50°C with derating) Intelligent Communication ready Safety Agency Approved Category B IEC 61000-4-5 Surges/Lightning protection capability

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location